
OP-HGZC0900UWJ300Q
114N3628
Segment usage: Medium Back Pressure, Refrigerants: R404A; R452A; R134a; R448A; R449A, Compressor power supply [V]: 230/3/60
114N3628
Product specifications
Characteristic | Value |
|---|---|
| Air flow @ 60Hz [m³/h] | 13400 m³/h |
| Applications | MBP |
| Approval | UL listed |
| AWEF application | Indoor |
| AWEF displayed | Yes |
| China RoHS compliance | Out of scope |
| Compressor model | MTZ100-3 |
| Compressor power supply [V] | 230/3/60 |
| Condenser type | P3 |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | OP-HGZC0900UWJ300Q |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical code | Q |
| EU RoHS compliance | Out of scope |
| Family | Optyma™ |
| Fan blade size [mm] | 559.000 mm |
| Fan current @ 60Hz [A] | 4.40 A |
| Fan diameter [mm] | 559 mm |
| Fan power consumption @ 60Hz [W] | 688 W |
| Fan power output @ 60Hz [W] | 550 W |
| Fan power supply [V/Ph/Hz] | 230/1/60 |
| Fan voltage @ 60Hz (max) [V] [Max] | 230 V |
| Fan voltage @ 60Hz (max) [V] [Min] | 230 V |
| Frequency [Hz] | 60 Hz |
| High value of nominal voltage at 60Hz [V] | 230 V |
| HMBP Cooling capacity [kW] (R513A/R134a) | 9.02 kW (R134a) |
| HMBP Cooling capacity range [kW] (R513A/R134a) | 7 to 11 kW |
| In scope of WEEE | No |
| LBP Cooling capacity range [kW] (R452A) | Not available for this condition / refrigerant |
| Length [mm] | 1499.0 mm |
Characteristic | Value |
|---|---|
| Liquid line connection [in] | 1/2 in |
| Low value of voltage range at 60Hz [V] | 200 V |
| Material Description | OP-HGZC0900UWJ300Q MTZ100-3VM |
| MBP Cooling capacity [kW] (R449A) | 16.14 kW |
| MBP Cooling capacity range [kW] (R22) | Not available for this condition / refrigerant |
| MBP Cooling capacity range [kW] (R449A) | 8.3 to 17 kW |
| MCC | 38.2 A |
| Model number | OP-HGZC0900UWJ300Q |
| No. of phases (compressor) | 3 |
| No. of phases (fan) | 1 |
| Number of fans | 2 |
| Phase | 3 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Bare unit |
| Product Type | Optyma™ WJ |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Receiver approval | ASME |
| Receiver volume [L] | 20.0 L |
| Refrigerants | R134aR404AR448AR449AR452A |
| RLA | 27.5 A |
| Segment usage | Medium Back Pressure |
| Speed Platform | Fixed-speed |
| Suction connection size [in] | 1-1/8 in |
| Total height [mm] | 874.0 mm |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
| UL evaluated | Yes |
| Version | WJ : Electrical box, Receiver, Dual pressure control, Fan cycling control, Filter drier, Sight glass |
| VersionDescription | WJ : Electrical box, Receiver, Dual pressure control, Fan cycling control, Filter drier, Sight glass |
| Voltage 60Hz [V] | 230 V |
| Width [mm] | 871.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 249.1 Kilogram |
| Net weight | 244.09 Kilogram |
| Volume | 1139.265 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428586207 |
| Proposition 65 | Cancer and Reproductive Harm |