
OP-MCHC0050RC0001B
114N1422
Segment usage: Medium Back Pressure, Refrigerants: R404A; R448A; R449A, Compressor power supply [V]: 115/1/60
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Optyma™
114N1422
Product specifications
Characteristic | Value |
|---|---|
| Air flow @ 60Hz [m³/h] | 590 m³/h |
| Applications | MBP |
| Approval | UL Recognized |
| Capacity Control | Fixed speed |
| China RoHS compliance | Out of scope |
| Compressor model | MLT12RR |
| Compressor power supply [V] | 115/1/60 |
| Condenser type | BM70 |
| Connection type | Solder |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | OP-MCHC0050RC0001B |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical code | B |
| EU RoHS compliance | Out of scope |
| Family | Optyma™ |
| Fan blade size [mm] | 230.000 mm |
| Fan current @ 60Hz [A] | 0.53 A |
| Fan power consumption @ 60Hz [W] | 45 W |
| Fan power output @ 60Hz [W] | 9 W |
| Fan power supply [V/Ph/Hz] | 115/1/60 |
| Fan voltage @ 60Hz (max) [V] [Min] | 115 V |
| Frequency [Hz] | 60 Hz |
| High value of nominal voltage at 60Hz [V] | 115 V |
Characteristic | Value |
|---|---|
| High value of voltage range at 60Hz [V] | 135 V |
| Low value of nominal voltage at 60Hz [V] | 115 V |
| Low value of voltage range at 60Hz [V] | 95 V |
| Material Description | OP-MCHC0050RC0001B |
| Model number | OP-MCHC0050RC0001B |
| No. of phases (compressor) | 1 |
| No. of phases (fan) | 1 |
| Number of fans | 1 |
| Packing format | Multi pack |
| Packing quantity | 18 |
| Phase | 1 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Bare unit |
| Product Type | Optyma™ WA |
| Refrigerants | R448AR449AR404A |
| Segment usage | Medium Back Pressure |
| Suction connection diameter [mm] | 9.52 mm |
| Suction connection size [in] | 3/8 in |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
| UL evaluated | Yes |
| Version | WA : Power cord, without receiver (for capillary tubes) |
| Voltage 60Hz [V] | 95 V |
| Voltage 60Hz [V] [Max] | 115 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 23.7 Kilogram |
| Net weight | 18.64 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 34.819 Liter |