
OP-MCNC008NUA11G
114F1410
Segment usage: Medium Back Pressure, Refrigerants: R290, Compressor power supply [V]: 230/1/50
114F1410
Product specifications
Characteristic | Value |
|---|---|
| Air flow @ 50Hz [m³/h] | 631 m³/h |
| Applications | MBP |
| Approval | CEEAC |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Compressor model | NUY80RAb |
| Compressor power supply [V] | 230/1/50 |
| Condenser type | BG_4/5 |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | OP-MCNC008NUA11G |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical code | G |
| EU RoHS compliance | Out of scope |
| Family | Optyma™ |
| Fan blade size [mm] | 254.000 mm |
| Fan cowl/grill type | Grill |
| Fan current @ 50Hz [A] | 0.18 A |
| Fan diameter [mm] | 254 mm |
| Fan power consumption @ 50Hz [W] | 13 W |
| Fan power supply [V/Ph/Hz] | 230/1/50 |
| Frequency [Hz] | 50 Hz |
| High value of nominal voltage at 60Hz [V] | 253 V |
| HMBP Cooling capacity range [kW] (R513A/R134a) | Not available for this condition / refrigerant |
| In scope of WEEE | No |
| LBP Cooling capacity range [kW] (R452A) | Not available for this condition / refrigerant |
Characteristic | Value |
|---|---|
| Low value of voltage range at 60Hz [V] | 207 V |
| Material Description | OP-MCNC008NYA11G |
| MBP Cooling capacity range [kW] (R22) | Not available for this condition / refrigerant |
| MBP Cooling capacity range [kW] (R449A) | Not available for this condition / refrigerant |
| Model number | OP-MCNC008NUA11G |
| No. of phases (compressor) | 1 |
| No. of phases (fan) | 1 |
| Number of fans | 1 |
| Phase | 1 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Bare unit |
| Product Type | Optyma™ A11 |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Receiver approval | CE |
| Refrigerants | R290 |
| RLA | 3.7 A |
| SCIP dossier no. | 8264857f-8840-4808-9cae-d0c1ab415ef5 |
| SCIP dossier product name | OPTYMA A00 A04 A09 A10 A11 |
| Segment usage | Medium Back Pressure |
| Speed Platform | Fixed-speed |
| Version | A11 |
| VersionDescription | A11 : Optyma with Schrader valve + EC fan + connection box |
| Voltage 50Hz [V] | 207 V |
| Voltage 50Hz [V] [Max] | 253 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 25.3 Kilogram |
| Net weight | 22 Kilogram |
| Volume | 70.122 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428566735 |
| Proposition 65 | Cancer and Reproductive Harm |