OP-MPHC046MLW16G
114X9124
Segment usage: Medium Back Pressure, Refrigerants: R404A, Compressor power supply [V]: 220-240/1/50
114X9124
Product specifications
Characteristic | Value |
|---|---|
| Applications | MBP |
| Approval | CE |
| Compressor model | MLZ021T5A |
| Compressor power supply [V] | 220-240/1/50 |
| Connection type | Flare |
| Contains batteries | No |
| CoolselectorFilter | Not available in Coolselector |
| Description | OP-MPHC046MLW16G |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical code | E |
| Family | Optyma™ Pack |
| Fan blade size [mm] | 450.000 mm |
| Fan diameter [mm] | 450 mm |
| HMBP Cooling capacity range [kW] (R513A/R134a) | Not available for this condition / refrigerant |
| LBP Cooling capacity range [kW] (R452A) | Not available for this condition / refrigerant |
| Liquid line connection [in] | 3/8 in |
| Material Description | OP-MPHC046MLW16G |
Characteristic | Value |
|---|---|
| MBP Cooling capacity range [kW] (R22) | Not available for this condition / refrigerant |
| MBP Cooling capacity range [kW] (R449A) | Not available for this condition / refrigerant |
| MCC | 25 A |
| Model number | OP-MPHC046MLW16G |
| No. of phases (compressor) | 1 |
| Number of fans | 1 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Package unit |
| Product Type | Optyma™ Pack W16 |
| Receiver volume [L] | 3.4 L |
| Refrigerants | R404A |
| RLA | 97 A |
| Segment usage | Medium Back Pressure |
| Suction connection size [in] | 5/8 in |
| Version | W16 |
| VersionDescription | W16 : ?? |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 95 Kilogram |
| Net weight | 85 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 516.323 Liter |
| EAN/UPC | 5715255126478 |