
OP-LPHE048NTW07N
114X7150
Segment usage: Low Back Pressure, Refrigerants: R404A, Compressor power supply [V]: 230/1/60
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
114X7150
Product specifications
Characteristic | Value |
|---|---|
| Air flow @ 60Hz [m³/h] | 3250 m³/h |
| Applications | LBP |
| China RoHS compliance | Out of scope |
| Compressor model | NTZ48 |
| Compressor power supply [V] | 230/1/60 |
| Condenser Coil Internal Volume | 0.61 L |
| Condenser type | D7 |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | OP-LPHE048NTW07N |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical code | N |
| EU RoHS compliance | Out of scope |
| Family | Optyma™ High Ambient 52 Pack |
| Fan blade size [mm] | 456.000 mm |
| Fan cowl/grill type | H2 |
| Fan current @ 60Hz [A] | 0.96 A |
| Fan diameter [mm] | 456 mm |
| Fan power consumption @ 60Hz [W] | 215 W |
| Fan power output @ 60Hz [W] | 130 W |
| Fan power supply [V/Ph/Hz] | 230/1/60 |
| Fan voltage @ 60Hz (max) [V] [Min] | 207 V |
| Frequency [Hz] | 60 Hz |
| High value of nominal voltage at 60Hz [V] | 230 V |
Characteristic | Value |
|---|---|
| Length [mm] | 434 mm |
| Low value of voltage range at 60Hz [V] | 208 V |
| Material Description | OP-LPHE048NTW07N |
| Model number | OP-LPHE048NTW07N |
| No. of phases (compressor) | 1 |
| No. of phases (fan) | 1 |
| Number of fans | 1 |
| Phase | 1 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Package unit |
| Product Type | Optyma™ High Ambient 52 Pack W07 |
| Receiver volume [L] | 3.4 L |
| Refrigerants | R404A |
| Segment usage | Low Back Pressure |
| Sound power @ 60Hz [db(A)] | 70 dBA |
| Sound pressure level 50Hz (@10 m distance) [db(A)] | 39 dBA |
| Speed Platform | Fixed-speed |
| Technology | Reciprocating |
| Total height [mm] | 815.0 mm |
| Version | W07 |
| Voltage 60Hz [V] | 207 V |
| Voltage 60Hz [V] [Max] | 253 V |
| Width [mm] | 1061.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 112 Kilogram |
| Net weight | 90 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 368.82 Liter |
| EAN/UPC | 5702428561495 |