
SHGX44e/665-4 L
115Y16196
Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R450A; R449A, null: 16196
115Y16196
Product specifications
Characteristic | Value |
|---|---|
| Air flow @ 50Hz [m³/h] | 19700 m³/h |
| Air flow @ 60Hz [m³/h] | 24200 m³/h |
| Anti-vibration pads | Yes |
| China RoHS compliance | Out of scope |
| Compressor power supply [V] | 220-240V D / 380-420V Y -3- 60Hz |
| Contains batteries | No |
| Cylinder | 4 |
| Description | SHGX44e/665-4 L |
| DG Indicator Profile | Not relevant for dangerous goods |
| Discharge connection comments | Standard |
| Discharge connection comments | Soldering |
| Discharge connection comments | Standard |
| Discharge connection comments | Soldering |
| Discharge connection size [in] | 7/8 in |
| Discharge connection size [mm] | 22.00 mm |
| Dual HP/LP pressure switch | Yes |
| EU RoHS compliance | Out of scope |
| Family | SHG L |
| Fan power consumption @ 50Hz [W] | 550 W |
| Fan power consumption @ 60Hz [W] | 800 W |
| Frequency [Hz] | 60 Hz |
| Hot gas temperature sensor | No |
| In scope of WEEE | No |
| IP class | IP66 |
| Legacy BOCK ID | 16196 |
| Length [mm] | 1046.0 mm |
| Material Description | COND. UNIT SHGX44e/665-4L_Y |
| Max pressure (PS) - high side | 28.00 bar |
Characteristic | Value |
|---|---|
| Max pressure (PS) - low side | 19.00 bar |
| Model number | SHGX44e/665-4 L |
| Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
| Number of fans | 4 |
| Oil differential pressure sensor | Yes |
| Oil pressure safety switch | No |
| Oil separator | No |
| Oil service valve | No |
| Oil sump heater | 230V - 1 - 50/60 Hz, 160W |
| Oil temperature sensor | No |
| Oil type | BOCKlub E55 |
| Phase | 3 |
| Product group | Semi-Hermetic Condensing Units |
| Product line | Condensing Units |
| Product name | Bare unit |
| Product Type | SHGX44 |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1)6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1)Boric acid (CAS no. 10043-35-3) |
| Refrigerants | R134aR404AR407AR407CR407FR448AR449AR450AR452AR513A |
| Safety valve for receiver | No |
| Speed controller | No |
| Step protection for CR/SU | No |
| Suction connection size [in] | 1-5/8 in |
| Suction connection size [mm] | 42.00 mm |
| Technology | Bock Semi-Hermetic Condensing Unit |
| Terminal box reduced/steel TB | No |
| Total height [mm] | 1306.0 mm |
| Width [mm] | 1249.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 386.3 Kilogram |
| Net weight | 323.3 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1706.229 Liter |