
Miscellaneous, Packing kit
SSA932A046
Packing, CSM-1, inner Φ3.5 outside Φ14.6
SSA932A046
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Packing, CSM-1, inner Φ3.5 outside Φ14.6 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Miscellaneous |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SPARE PART, PACKING CSM-1 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Miscellaneous |
| Product Type | Packing kit |
| REACH Candidate List substances 0.1 | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.518 Kilogram |
| Net weight | 0.45 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.255 Cubic decimeter |
| EAN/UPC | 5702424660505 |