
Electrical component, Capacitor
SSA552F694
Capacitor, PC78D125-225K, Capacitance 2.2μF
SSA552F694
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Capacitor, PC78D125-225K, Capacitance 2.2μF |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Electrical component |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | SPARE PART,CAPACITOR PC78D125-225K,2.2μF |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Electrical component |
| Product Type | Capacitor |
| REACH Candidate List substances 0.1 | Dioctyltin dilaurate (CAS no. 3648-18-8)2-ethylhexyl 10-ethyl-4,4-dioctyl-7-oxo-8-oxa-3,5-dithia-4-stannatetradecanoate (DOTE) (CAS no. 15571-58-1) |
| SCIP dossier no. | 1033e6ab-f89f-4a19-94af-ff995fd9e5bd |
| SCIP dossier product name | OPTYMA SPARE-13 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.115 Kilogram |
| Net weight | 0.1 Kilogram |
| Volume | 0.491 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424660024 |
| Proposition 65 | Cancer and Reproductive Harm |