
Pressure switch, Cartridge pressure switch
SSA532A086A
High pressure switch 63H1-1, CCB-4UB08W, PED certified CE 0035, ON;140bar/OFF:90bar, Connection size:Φ6.35
SSA532A086A
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | High pressure switch 63H1-1, CCB-4UB08W, PED certified CE 0035, ON;140bar/OFF:90bar, Connection size:Φ6.35 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Pressure switch |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | SPARE PART, SWITCH,HP |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Pressure switch |
| Product Type | Cartridge pressure switch |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 2dbba0e2-2405-4a49-8eec-1617edcdfabd |
| SCIP dossier product name | SWITCH HP |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.183 Kilogram |
| Net weight | 0.159 Kilogram |
| Volume | 0.711 Cubic decimeter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424660369 |
| Proposition 65 | Cancer and Reproductive Harm |