
Fan system, Fan motor
SSA512T155
Fan motor, UGBTEF-12MMHI08, Rated output:386W, Rated voltage:DC280/339V
SSA512T155
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Fan motor, UGBTEF-12MMHI08, Rated output:386W, Rated voltage:DC280/339V |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Fan system |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | SPARE PART, FAN MOTOR 386W DC |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Fan system |
| Product Type | Fan motor |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1)1-Methyl-2-pyrrolidone (NMP) (CAS no. 872-50-4)Lead titanium zirconium oxide (CAS no. 12626-81-2) |
| SCIP dossier no. | 54f1dcbd-1711-45ab-b0dd-af1f2653f16d |
| SCIP dossier product name | Fan motor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 8.2 Kilogram |
| Net weight | 7.1 Kilogram |
| Volume | 27 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424660017 |
| Proposition 65 | Cancer and Reproductive Harm |