
Fan system, Fan blade
SSA431B242B
Fan, D570mm
SSA431B242B
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Fan, D570mm |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Fan system |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SPARE PART, FAN, D570 PROPELLER |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Fan system |
| Product Type | Fan blade |
| REACH Candidate List substances 0.1 | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.6 Kilogram |
| Net weight | 4.1 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 115.101 Liter |
| EAN/UPC | 5702424659882 |