
Miscellaneous
SSA357A050C
Stainer, Connection size: inlet Φ9.52 outlet Φ9.52
SSA357A050C
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Stainer, Connection size: inlet Φ9.52 outlet Φ9.52 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Miscellaneous |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SPARE PART, STRAINER 9.52 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Miscellaneous |
| Product Type | Strainer |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.374 Kilogram |
| Net weight | 0.325 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 178.5 Cubic centimeter |
| EAN/UPC | 5702424660284 |