
Miscellaneous
SSA357A050
Stainer, Connection size:inlet Φ12.7 outlet Φ8.0
SSA357A050
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Stainer, Connection size:inlet Φ12.7 outlet Φ8.0 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
Characteristic | Value |
|---|---|
| Family | Miscellaneous |
| Material Description | SPARE PART, STRAINER 12.7 TO 8 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Miscellaneous |
| Product Type | Strainer |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.5 Kilogram |
| Net weight | 0.43 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.255 Cubic decimeter |
| EAN/UPC | 5702424660222 |