LPE
SDE15020N
Evaporator Low Prof 150/6Mm 220V60Hz Ele
SDE15020N
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Evaporator Low Prof 150/6Mm 220V60Hz Ele |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Evaporator |
Characteristic | Value |
|---|---|
| Material Description | EVAPORATOR LOW PROF 150/6mm 220V60HZ ELE |
| Product group | Evaporators |
| Product line | Condensing Units |
| Product name | Low Profile |
| Product Type | LPE |
| REACH Candidate List substances 0.1 | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 19.8 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 17.4 Kilogram |