
Electrical component, Copy of Copy of Fan cowl
PCM504A006L
Wiring assembly PWB5 CN13-2- PWB1 CNDR,PWB1 CN13V
PCM504A006L
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Wiring assembly PWB5 CN13-2- PWB1 CNDR,PWB1 CN13V |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
Characteristic | Value |
|---|---|
| Family | Electrical component |
| Material Description | SPARE PART, WIRING ASSY PWB5 CN13-2- PWB |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Electrical component |
| Product Type | Copy of Copy of Fan cowl |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.084 Kilogram |
| Net weight | 0.08 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.491 Liter |
| EAN/UPC | 5702424660277 |