
Fan system, Fan assembly
PCB511A006F
Fan motor, UP12D23-GTEW, Rated output 16W, Rated voltage:230V 1 phase 50/60Hz
PCB511A006F
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Fan motor, UP12D23-GTEW, Rated output 16W, Rated voltage:230V 1 phase 50/60Hz |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Fan system |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | SPARE PART, FAN MOTOR 16W UP12D23-GTEW |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Fan system |
| Product Type | Fan assembly |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 61922c65-0878-4d80-a5d9-27d0c2cc1972 |
| SCIP dossier product name | FAN MOTOR |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.725 Kilogram |
| Net weight | 0.7 Kilogram |
| Volume | 2.048 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424660086 |
| Proposition 65 | Cancer and Reproductive Harm |