
Electrical component, Circuit breaker
PCB505A114A
Only for supply parts PWB5
PCB505A114A
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Only for supply parts PWB5 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Electrical component |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | SPARE PART, PWB5 ASSY(POWER) |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Electrical component |
| Product Type | Circuit breaker |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1)6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1)1,2-Benzenedicarboxylic acid, di-C7-11-branched and linear alkyl esters (CAS no. 68515-42-4)Lead titanium zirconium oxide (CAS no. 12626-81-2)Octamethylcyclotetrasiloxane (D4, CAS no. 556-67-2)Dodecamethylcyclohexasiloxane (D6, CAS no. 540-97-6)Decamethylcyclopentasiloxane (D5, CAS no. 541-02-6)1,6,7,8,9,14,15,16,17,17,18,18-dodecachloropentacyclo[12.2.1.16,9.02,13.05,10]octadeca-7,15-diene (CAS no. 13560-89-9)2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one (CAS no. 71868-10-5) |
| SCIP dossier no. | ed2532b1-83ba-41d5-8d3f-2fbc8c259f7e |
| SCIP dossier product name | OPTYMA SPARE-14 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.989 Kilogram |
| Net weight | 0.9 Kilogram |
| Volume | 5.338 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424659943 |
| Proposition 65 | Cancer and Reproductive Harm |