
Electrical component, Copy of Copy of Copy of Fan cowl
PCB008A121A
Only for supply parts DM, PGH75N16
PCB008A121A
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Only for supply parts DM, PGH75N16 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Electrical component |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SPARE PART, DIODE(MODULE) PGH75N16 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Electrical component |
| Product Type | Copy of Copy of Copy of Fan cowl |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.429 Kilogram |
| Net weight | 0.4 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.55 Liter |
| EAN/UPC | 5702424659998 |