
Electrical component, Copy of Copy of Fan cowl
PCA504A273
Wiring assembly DM1 G,DM1 K- PWB2-1 CNR
PCA504A273
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Wiring assembly DM1 G,DM1 K- PWB2-1 CNR |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
Characteristic | Value |
|---|---|
| Family | Electrical component |
| Material Description | SPARE PART, WIRING ASSY DM1 G,DM1 K- PWB |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Electrical component |
| Product Type | Copy of Copy of Fan cowl |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.2 Kilogram |
| Net weight | 0.1 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.088 Liter |
| EAN/UPC | 5702424660437 |