KHP
KHP113HAT3
Evaporator KHP113Ha
KHP113HAT3
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Evaporator KHP113Ha |
| DG Indicator Profile | Other Dangerous Goods |
| EU RoHS compliance | Out of scope |
| Family | Evaporator |
Characteristic | Value |
|---|---|
| Material Description | Evaporator KHP113HA-T3A-SN |
| Product group | Evaporators |
| Product line | Condensing Units |
| Product name | High Profile |
| Product Type | KHP |
| REACH Candidate List substances 0.1 | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 430.1 Kilogram |
| Net weight | 379 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 3485.948 Liter |