
Connector, Service valve
6804504V05
Rotalock valve V05 1 1/4-12R X 7/8 S
6804504V05
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Rotalock valve V05 1 1/4-12R X 7/8 S |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Connector |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | VALVE SERV. V05 1 1/4"-12R X 7/8"S |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Connector |
| Product Type | Service valve |
| REACH Candidate List substances 0.1 | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.44 Kilogram |
| Net weight | 0.44 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.483 Liter |