
Connector, Service valve
6804501V06
Rotalock valve V06 1-14R X 1/2 S
6804501V06
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Rotalock valve V06 1-14R X 1/2 S |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Connector |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | VALVE SERV. V06 1"-14R X 1/2"S |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Connector |
| Product Type | Service valve |
| REACH Candidate List substances 0.1 | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.387 Kilogram |
| Net weight | 0.338 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.31 Liter |
| EAN/UPC | 5702424051747 |