
Connector, Kit housing
191U127667
Housing, J8 Optyma™ Line
191U127667
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Housing, J8 Optyma™ Line |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Connector |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | KIT HOUSING HJM(Z)40-64 LJZ108-136 MCHE |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Connector |
| Product Type | Kit housing |
| REACH Candidate List substances 0.1 | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 12.5 Kilogram |
| Net weight | 11.25 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 156.329 Liter |