
Condenser, G7
191U0645E
MCHE, N8 Coil + Fan shroud
191U0645E
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | MCHE, N8 Coil + Fan shroud |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Condenser |
Characteristic | Value |
|---|---|
| Material Description | MCHE + SHROUD N8 HG72-100 LJ215-271 + SH |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Condenser |
| Product Type | G7 |
| REACH Candidate List substances 0.1 | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 27.7 Kilogram |
| Net weight | 24.93 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 224.566 Liter |