
Condenser, G8
191U0643E
MCHE + Shroud G8 Hj28-36 Lj96-108
191U0643E
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | MCHE + Shroud G8 Hj28-36 Lj96-108 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Condenser |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | MCHE + SHROUD G8 HJ28-36 LJ96-108 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Condenser |
| Product Type | G8 |
| REACH Candidate List substances 0.1 | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 12.6 Kilogram |
| Net weight | 11.34 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 103.453 Liter |