FAE
191U0068
Product type: FAE, Packing format: Single pack, Quantity per packing format: 1
191U0068
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Suction Line Accumulator ( FA-54-9 ) |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Product group | Suction accumulators |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Suction accumulator |
| Product Type | FAE |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 8.14 Kilogram |
| Net weight | 7.4 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 18.4 Liter |
| EAN/UPC | 5702428348706 |