
Miscellaneous, Miscellaneous
191U001012
Thermoplastic Hose Assbly 0.9M 180°/90°
191U001012
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Thermoplastic Hose Assbly 0.9M 180°/90° |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Miscellaneous |
Characteristic | Value |
|---|---|
| Material Description | THERMOPLASTIC HOSE ASSBLY 0.9M 180°/90° |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Miscellaneous |
| Product Type | Miscellaneous |
| REACH Candidate List substances 0.1 | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.31 Kilogram |
| Net weight | 0.27 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.035 Liter |