
Fan system, Fan motor
119-4526
Fan motor D350 230V/50-60Hz
119-4526
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Fan motor D350 230V/50-60Hz |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Fan system |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SP - FAN MOTOR D350 230V-1F-50-60Hz |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Fan system |
| Product Type | Fan motor |
| REACH Candidate List substances 0.1 | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.725 Kilogram |
| Net weight | 1.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 17.2 Liter |
| EAN/UPC | 5702428585583 |