
Condensing Units Accessories & Spare parts, Compressor
119-2099
SC15G
119-2099
Product specifications
Characteristic | Value |
|---|---|
| Applications | HBPLBPMBP |
| Approval | CEUL |
| Auxiliary winding resistance (start winding) for single-phase compressors alt [Ohm] | 4.20 Ohm |
| Brand technique | Condensing Units Accessories & Spare parts |
| Capacity Control | Fixed speed |
| Capacity of capacitor B | 240 uF |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Colour | Black |
| Configuration code | Single |
| Contains batteries | No |
| Cut in current HST [A] | 39.7 A |
| Description | SC15G |
| DG Indicator Profile | Not relevant for dangerous goods |
| Economizer | No |
| EU RoHS compliance | Out of scope |
| Family | Compressor |
| Free gas volume [cm3] | 1460 cm³ |
| In scope of WEEE | No |
| LRA HST [A] | 39.7 A |
| Main winding resistance for single-phase compressors [Ohm] | 1.00 Ohm |
| Material Description | SC15G Universal R134A 115V 60Hz |
| Model number | SC15G |
Characteristic | Value |
|---|---|
| Motor type | CSIR |
| No. of phases (compressor) | 1 |
| Oil charge [L] | 600.00 L |
| Oil type | POE |
| Packing format | Single pack |
| Packing quantity | 1 |
| Packing type single pack | Single pack code number |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Compressor |
| Product Type | SC |
| Refrigerant charge [kg] [Max] | 1.30 kg |
| Refrigerants | R134a |
| RLA | 7.6 A |
| Segment usage | Refrigeration LTRefrigeration MT |
| Swept volume [cm3] | 15.28 cm³ |
| Technology | Reciprocating |
| UL evaluated | Yes |
| Voltage 60Hz [V] | 115 V |
| Voltage 60Hz [V] [Max] | 115 V |
| Winding temperature short term [°C] [Max] | 135 °C |
| Winding temperature stat [°C] [Max] | 125 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 15.958 Kilogram |
| Net weight | 13.564 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 8.048 Liter |