Condensing Units Accessories & Spare parts, Compressor
118U5648
KLF4.8CN
118U5648
Product specifications
Characteristic | Value |
|---|---|
| Description | KLF4.8CN |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Compressor |
| In scope of WEEE | No |
| Material Description | SPARE PART, COMP KLF 4.8 CN (SINGLE PACK |
Characteristic | Value |
|---|---|
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Compressor |
| Product Type | DLE |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 8.5 Kilogram |
| Net weight | 7.225 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 38.313 Liter |
| EAN/UPC | 5715255201397 |