
Condensing Units Accessories & Spare parts, Compressor
118U5356
SC21G
118U5356
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Compressor power supply [V] | 220/1/50 220/1/60 |
| Contains batteries | No |
| Description | SC21G |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Compressor |
| In scope of WEEE | No |
| Material Description | SPARE PART, COMP SC21G (SINGLE PACK) |
Characteristic | Value |
|---|---|
| Model number | SC21G |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Compressor |
| Product Type | SC |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Refrigerants | R134a |
| SCIP dossier no. | bc8ba7ab-4bd8-46e5-9fc2-b8ccbc214733 |
| SCIP dossier product name | OPTYMA SPARE-7 |
| Segment usage | Refrigeration HTRefrigeration LTRefrigeration MT |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 13.6 Kilogram |
| Net weight | 13.5 Kilogram |
| Volume | 38.313 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424651695 |
| Proposition 65 | Cancer and Reproductive Harm |