Connector, Tube
118U5303
Spare Part, Discharge Pipe For 114X3486
118U5303
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Spare Part, Discharge Pipe For 114X3486 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Connector |
Characteristic | Value |
|---|---|
| Material Description | SPARE PART, DISCHARGE PIPE FOR 114X3486 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Connector |
| Product Type | Tube |
| REACH Candidate List substances 0.1 | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.598 Kilogram |
| Net weight | 2.052 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 30.301 Liter |
| EAN/UPC | 5702424595692 |