Connector, Plug
118U5291
Rotalock 1-1/2"
118U5291
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Rotalock 1-1/2" |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Connector |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | SPARE PART, ROTALOCK 1 -1/2 DENALINE |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Connector |
| Product Type | Plug |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 9db190c1-0844-4120-9836-654e949935d3 |
| SCIP dossier product name | Connector Plug Rotalock |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 12.7 Kilogram |
| Net weight | 12.6 Kilogram |
| Volume | 0.009 Hectoliter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424640422 |
| Proposition 65 | Cancer and Reproductive Harm |