
Electrical component, Main switch kit
118U5162
MPCB, Abb- Ms116-4.0+Hk1-20
118U5162
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | MPCB, Abb- Ms116-4.0+Hk1-20 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Electrical component |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | MPCB, ABB- MS116-4.0+HK1-20 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Electrical component |
| Product Type | Main switch kit |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 9a22d710-ada5-45cd-855f-6d0434a5b18d |
| SCIP dossier product name | Main switch kit |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.352 Kilogram |
| Net weight | 0.277 Kilogram |
| Volume | 0.9 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428577786 |
| Proposition 65 | Cancer and Reproductive Harm |