
Housing, Sheet metal
118U5121
Sheet Metal Top H1
118U5121
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Sheet Metal Top H1 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Housing |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SPARE PART, SHEET METAL TOP H1 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Housing |
| Product Type | Sheet metal |
| REACH Candidate List substances 0.1 | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.65 Kilogram |
| Net weight | 3.41 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 35.15 Liter |
| EAN/UPC | 5702428578134 |