
Housing, Sheet metal
118U4621
HOUSING sheet metal
118U4621
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | HOUSING sheet metal <bare & package units spare> |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Housing |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | CONDENSING UNIT HOUSING |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Housing |
| Product Type | Sheet metal |
| REACH Candidate List substances 0.1 | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 35.5 Kilogram |
| Net weight | 34 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 287.28 Liter |
| EAN/UPC | 5702428578530 |