Tank, Receiver
118U4020
Receiver 1.3L
118U4020
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Receiver 1.3L |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Tank |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SPARE PART, RCVR 1.3L, 1/4x3/8 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Tank |
| Product Type | Receiver |
| REACH Candidate List substances 0.1 | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.28 Kilogram |
| Net weight | 1.2 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 10.53 Liter |
| EAN/UPC | 5702424055783 |