Tank, Receiver
118U4017
Receiver 10L
118U4017
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Receiver 10L |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Tank |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SPARE PART, RCVR 10L, 5/8x1/2 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Tank |
| Product Type | Receiver |
| REACH Candidate List substances 0.1 | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 7 Kilogram |
| Net weight | 1.2 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 33.563 Liter |