Tank, Receiver
118U4012
Receiver 3.4L
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories and spare parts for condensing units
118U4012
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Receiver 3.4L |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Tank |
Characteristic | Value |
|---|---|
| Material Description | SPARE PART, RCVR 3.4L, 1/2x1/2 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Tank |
| Product Type | Receiver |
| REACH Candidate List substances 0.1 | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.202 Kilogram |
| Net weight | 1.2 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 11.313 Liter |
| EAN/UPC | 5702424057268 |