
Condensing Units Accessories & Spare parts, Compressor
118U3996
CAJ4511Y
118U3996
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | CAJ4511Y |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Compressor |
| In scope of WEEE | No |
| Material Description | CAJ4511Y (AJ2) pour MSGM033G et MPGM033G |
Characteristic | Value |
|---|---|
| Model number | CAJ4511Y |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Compressor |
| Product Type | CAJ |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 183f5b6e-0738-423d-9361-14f67247e4ea |
| SCIP dossier product name | OPTYMA SPARE-1 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 23 Kilogram |
| Net weight | 21.5 Kilogram |
| Volume | 23.814 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428578561 |
| Proposition 65 | Cancer and Reproductive Harm |