
Pressure switch, Cartridge pressure switch
118U3948
Spare Part, Low Pr Acb-2Ua595W Danfoss
118U3948
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Spare Part, Low Pr Acb-2Ua595W Danfoss |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Pressure switch |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SPARE PART, LOW PR ACB-2UA595W DANFOSS |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Pressure switch |
| Product Type | Cartridge pressure switch |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.117 Kilogram |
| Net weight | 0.099 Kilogram |
| Volume | 71.276 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428578776 |
| Proposition 65 | Cancer and Reproductive Harm |