Tank, Receiver
118U3926
Liquid receiver 10L OP
118U3926
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Liquid receiver 10L OP |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Tank |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | LIQUID RECEIVER 10L OP PLUS |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Tank |
| Product Type | Receiver |
| REACH Candidate List substances 0.1 | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 6.267 Kilogram |
| Net weight | 5.6 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 34.453 Liter |
| EAN/UPC | 5702428578943 |