
Condensing Units Accessories & Spare parts, Compressor
118U3915
TFH2511Z
118U3915
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Colour | Black |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | TFH2511Z |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Compressor |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | Pc Comp TFH2511Z pour LSQM074 et LPQM074 |
| Model number | TFH2511Z |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Compressor |
| Product Type | TFH |
| REACH Candidate List substances 0.1 | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 35.85 Kilogram |
| Net weight | 32.6 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 71.276 Liter |
| EAN/UPC | 5702428578981 |