
Condensing Units Accessories & Spare parts, Compressor
118U3912
CAJ9513Z
118U3912
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Colour | Black |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | CAJ9513Z |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Compressor |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | Pc détachee Comp CAJ9513Z pour MSYM024G |
| Model number | CAJ9513Z |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Compressor |
| Product Type | CAJ |
| REACH Candidate List substances 0.1 | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 23 Kilogram |
| Net weight | 21.4 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 24.194 Liter |
| EAN/UPC | 5702428579018 |