
Electrical component, Contactor
118U3898
Contactor kit SCHNEIDER-LC1E40M7
118U3898
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Contactor kit SCHNEIDER-LC1E40M7 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Electrical component |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | KIT CONT, SCHNEIDER-LC1E40M7 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Electrical component |
| Product Type | Contactor |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1)N,N-dimethylacetamide (CAS no. 127-19-5) |
| SCIP dossier no. | 6c185d3d-5536-423c-b8eb-8d2bf9821fe5 |
| SCIP dossier product name | OPTYMA SPARE-2 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.16 Kilogram |
| Net weight | 1.08 Kilogram |
| Volume | 1.944 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428579025 |
| Proposition 65 | Cancer and Reproductive Harm |