
Electrical component, Contactor
118U3895
Contactor kit SCHNEIDER-LC1E3201M7
118U3895
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Contactor kit SCHNEIDER-LC1E3201M7 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Electrical component |
| Material Description | KIT CONT, SCHNEIDER-LC1E3201M5 |
Characteristic | Value |
|---|---|
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Electrical component |
| Product Type | Contactor |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 543a53a3-24ed-4bb9-8360-8434fd36530b |
| SCIP dossier product name | OPTYMA SPARE-8 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.018 Kilogram |
| Net weight | 0.016 Kilogram |
| Volume | 0.9 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428579049 |
| Proposition 65 | Cancer and Reproductive Harm |