
Electrical component, Contactor
118U3894
Contactor kit SCHNEIDER - LC1E1201M5
118U3894
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Contactor kit SCHNEIDER - LC1E1201M5 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Electrical component |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | KIT CONT, SCHNEIDER-LC1E1201M5 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Electrical component |
| Product Type | Contactor |
| REACH Candidate List substances 0.1 | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.32 Kilogram |
| Net weight | 0.283 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.692 Liter |
| EAN/UPC | 5702428579056 |