
Electrical component, Circuit breaker
118U3872
Circuit breaker C60H4P10AC
118U3872
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Circuit breaker C60H4P10AC |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Electrical component |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | KIT CIRCUITBREAKER, SCHNEIDER-C60H4P10AC |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Electrical component |
| Product Type | Circuit breaker |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 543a53a3-24ed-4bb9-8360-8434fd36530b |
| SCIP dossier product name | OPTYMA SPARE-8 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.565 Kilogram |
| Net weight | 0.49 Kilogram |
| Volume | 4.796 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428579179 |
| Proposition 65 | Cancer and Reproductive Harm |