
Electrical component, Contactor
118U3868
Contactor kit LC1E350M6
118U3868
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Contactor kit LC1E350M6 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Electrical component |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | KIT CONT, SCHNEIDER-LC1E3801M6 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Electrical component |
| Product Type | Contactor |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | ec9d634d-cb1d-465f-9694-658127ad28a9 |
| SCIP dossier product name | Contactor kit |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.6 Kilogram |
| Net weight | 0.5 Kilogram |
| Volume | 4.796 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428579216 |
| Proposition 65 | Cancer and Reproductive Harm |