
Electrical component, Contactor
118U3848
A 26-30-01-80, DILM17-01
118U3848
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | A 26-30-01-80, DILM17-01 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Electrical component |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | CONT, ABB-A26-30-01-80+CA5-11 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Electrical component |
| Product Type | Contactor |
| REACH Candidate List substances 0.1 | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.674 Kilogram |
| Net weight | 0.599 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 4.796 Liter |
| EAN/UPC | 5702428579339 |